AS-R/AS-Q Series Air Saving Speed Controller With Pressure Reduction Function/With Rapid Supply And Exhaust Function
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Function
-- Please select --
Q(With Rapid Supply And Exhaust Function)
R(With Pressure Reduction Function)
2
Thread Type
-- Please select --
-(Rc)
G(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
4
Applicable Tubing O.D.
-- Please select --
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
5
-- UnSelected
-- Selected
-- Selection invalid