AS-2-1FMAS-3-1FM.jpg
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting Universal Type Resin Body
Option configuration
Body Size
1
Control Type
2
Thread Type
3
Port Size
4
Applicable Tubing O.D.
5
Option
6
Made To Order
7
Lock Nut Option
8
-- UnSelected -- Selected -- Selection invalid