AS Series Speed Controller With Uni One-touch Fitting Universal Type
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Port Size
-- Please select --
U01(Uni1/8)
U02(Uni1/4)
U03(Uni3/8)
U04(Uni1/2)
3
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
05(Φ3/16")
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
23(Φ3.2 mm)
4
Option
-- Please select --
-(None)
N(Electroless Nickel Plated)
5
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
6
-- UnSelected
-- Selected
-- Selection invalid