AS-FS Series Speed Controller With Indicator In-line Type
Option configuration
Reset
Details
Body Size
-- Please select --
100(M5 Standard)
200(1/8 Standard)
205(1/4 Standard)
300(3/8 Standard)
400(1/2 Standard)
1
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
2
Indicator
-- Please select --
S(With Indicator)
3
Indicator Window Direction
-- Please select --
-(0°)
1(180°)
2(90°)
3(270°)
4
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
23(Φ3.2 mm)
5
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
6
-- UnSelected
-- Selected
-- Selection invalid