AS-FPQ/FPG Series Clean Speed Controller With One-touch Fitting Elbow Type
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Metal Parts Material
-- Please select --
G(Stainless Steel (Stainless Steel 304))
Q(Brass(Electoless Nickel Plated))
3
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
4
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
5
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
6
-- UnSelected
-- Selected
-- Selection invalid