AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting Elbow Type Resin Body
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5 Standard)
2(1/8,1/4 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Thread Type
-- Please select --
-(Metric Thread(M5),Unified Thread(10-32 UNF),R)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
M5(M5X0.8)
U10/32(10-32UNF)
4
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
05(Φ3/16")
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
23(Φ3.2 mm)
5
Option
-- Please select --
-(None)
S(With Sealant)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
7
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
8
-- UnSelected
-- Selected
-- Selection invalid