AS□□□□FE Series Speed Controller With Residual Pressure Release Valve With One-touch Fitting Elbow Type
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
3
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
4
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
5
-- UnSelected
-- Selected
-- Selection invalid