AS Series Speed Controller With One-touch Fitting Elbow Type Fixed Throttle(No needle function)
Option configuration
Reset
Details
Body Size
-- Please select --
1(M3·M5 Standard)
2(1/8,1/4 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Port Size
-- Please select --
01(R1/8)
02(R1/4)
M3(M3 x 0.5)
M5(M5X0.8)
3
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
4
Option
-- Please select --
-(None)
S(With Sealant)
5
Fixed Orifice
-- Please select --
1(Φ0.1)
2(Φ0.2)
3(Φ0.3)
4(Φ0.4)
5(Φ0.5)
6(Φ0.6)
7(Φ0.7)
8(Φ0.8)
9(Φ0.9)
10(Φ1.0)
6
-- UnSelected
-- Selected
-- Selection invalid