AS Series Speed Controller With One-touch Fitting Elbow Type
Option configuration
Reset
Details
Body Size
-- Please select --
1(M3·M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Type
-- Please select --
2(Elbow)
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Thread Type
-- Please select --
-(Metric Thread(M3,M5),Unified Thread(10-32 UNF),R)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M3(M3 x 0.5)
M5(M5X0.8)
U10/32(10-32UNF)
5
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
02(Φ2 mm)
03(Φ5/32")
04(Φ4 mm)
05(Φ3/16")
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
23(Φ3.2 mm)
6
Option
-- Please select --
-(None)
S(With Sealant)
SN(With Sealant,Electroless Nickel Plated)
N(Electroless Nickel Plated)
7
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
8
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
9
-- UnSelected
-- Selected
-- Selection invalid