AS Series Speed Controller With One-touch Fitting Elbow Type (Metal Body)
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5 Standard)
2(01,02 Standard)
3(03 standard)
4(04 standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Thread Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
3
Tube Size
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
4
With Sealant
-- Please select --
-(None)
S(With Sealant)
5
Option
-- Please select --
-(Standard)
N(Electroless Nickel Plated)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
7
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
8
-- UnSelected
-- Selected
-- Selection invalid