AS-M Series Speed Controller For Low Speed Operation Standard Type Metal Body
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5 Standard)
2(1/8,1/4 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Thread Type
-- Please select --
-(Metric thread(M5),Unified thread(10-32 UNF);Cylinder side:R,Tube side:Rc)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
M5(M5X0.8)
U10/32(10-32UNF)
4
Option
-- Please select --
-(None)
S(With Sealant)
5
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
6
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
7
-- UnSelected
-- Selected
-- Selection invalid