AS□2□0-D Series Speed Controller Adjustable by Flat Head Screwdriver Standard Type Elbow Type Metal Body
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Port Size
-- Please select --
01(Cylinder side: R1/8; In the side of solenoid valve: Rc1/8)
02(Cylinder side: R1/4; In the side of solenoid valve: Rc1/4、Rc3/8)
03(Cylinder side: R3/8; In the side of solenoid valve: Rc3/8)
04(Cylinder side: R1/2; In the side of solenoid valve: Rc1/2)
F01(Cylinder side: R1/8; In the side of solenoid valve: G1/8)
F02(Cylinder side: R1/4; In the side of solenoid valve: G1/4、G3/8)
F03(Cylinder side: R3/8; In the side of solenoid valve: G3/8)
F04(Cylinder side: R1/2; In the side of solenoid valve: G1/2)
M5(Cylinder side: M5 x 0.8; In the side of solenoid valve: M5 x 0.8)
N01(Cylinder side: NPT1/8; In the side of solenoid valve: NPT1/8)
N02(Cylinder side: NPT1/4; In the side of solenoid valve: NPT1/4、NPT3/8)
N03(Cylinder side: NPT3/8; In the side of solenoid valve: NPT3/8)
N04(Cylinder side: NPT1/2; In the side of solenoid valve: NPT1/2)
U10/32(Cylinder side: 10-32UNF; In the side of solenoid valve: 10-32UNF)
3
With Sealant
-- Please select --
-(None)
S(With Sealant)
4
-- UnSelected
-- Selected
-- Selection invalid