AS-FS Series Speed Controller With Indicator/Elbow Type: Uni Thread Type
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
1
Type
-- Please select --
2(Elbow)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Indicator Window Direction
-- Please select --
-(0°)
1(180°)
4
Port Size
-- Please select --
U01(Uni 1/8)
U02(Uni 1/4)
U03(Uni 3/8)
U04(Uni 1/2)
5
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
08(Metric Size:Φ8)
09(Inch Size:Φ5/16")
10(Metric Size:Φ10)
11(Inch Size:Φ3/8")
12(Metric Size:Φ12)
13(Inch Size:Φ1/2")
16(Metric Size:Φ16)
23(Metric Size:Φ3.2)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine Coated) + Restrictor(Without Check Valve))
X214(Restrictor(Without Check Valve))
7
-- UnSelected
-- Selected
-- Selection invalid