AS Series Speed Controller With One-touch Fitting Face Seal R,NPT Thread
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
1
Type
-- Please select --
2(Elbow)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Thread Type
-- Please select --
-(R)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
16(Φ16 mm)
23(Φ3.2 mm)
6
Seal Method
-- Please select --
P(Face Seal)
7
Manual Override
-- Please select --
A(Push-lock Type)
8
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
9
-- UnSelected
-- Selected
-- Selection invalid