AS.jpg
AS Series Speed Controller With One-touch Fitting Face Seal R,NPT Thread
Option configuration
Body Size
1
Type
2
Control Type
3
Thread Type
4
Port Size
5
Applicable Tubing O.D.
6
Seal Method
7
Manual Override
8
Made To Order
9
-- UnSelected -- Selected -- Selection invalid