AS Series Speed Controller with Uni One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
4(1/2)
1
Type
-- Please select --
2(Elbow)
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Port Size
-- Please select --
U01(Uni 1/8)
U02(Uni 1/4)
U03(Uni 3/8)
U04(Uni 1/2)
4
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
16(Φ16 mm)
23(Φ3.2 mm)
5
-- UnSelected
-- Selected
-- Selection invalid