AS Series Speed Controller Standard Type Large Flow In-line Type
Option configuration
Reset
Details
Body Size
-- Please select --
42(1/2 Standard)
50(3/4 Standard)
60(1 Standard)
80(1 1/4 Standard)
90(1 1/2 Standard)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4)
14(1 1/2)
20(2)
3
Option
-- Please select --
-(None)
H(High Temperature (-5 to 80°C))
L(Low Temperature (-30 to 60°C))
4
-- UnSelected
-- Selected
-- Selection invalid