ARP20-40 Series Modular Type, Direct Operated Precision Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
1
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
4
Option a
-- Please select --
-(None)
B(With Bracket)
5
Option b
-- Please select --
-(Without Pressure Gauge,Without Set Nut)
E(Square Embedded Type Pressure Gauge (With Limit Indicator))
E1(Output: NPN Output / Electrical Entry: Wiring Bottom Entry)
E1H(Output: NPN Output / Electrical Entry: Wiring Bottom Entry,with Set Nut (for Panel Fitting))
E2(Output: NPN Output / Electrical Entry: Wiring Top Entry)
E2H(Output: NPN Output / Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Fitting))
E3(Output: PNP Output / Electrical Entry: Wiring Bottom Entry)
E3H(Output: PNP Output / Electrical Entry: Wiring Bottom Entry,with Set Nut (for Panel Fitting))
E4(Output: PNP Output / Electrical Entry: Wiring Top Entry)
E4H(Output: PNP Output / Electrical Entry: Wiring Top Entry,with Set Nut (For Panel Fitting))
EH(Square Embedded Type Pressure Gauge (With Limit Indicator),With Set Nut (For Panel Fitting))
G(Round Type Pressure Gauge)
GH(Round Type Pressure Gauge,With Set Nut (For Panel Fitting))
H(Without Pressure Gauge,With Set Nut (For Panel Fitting))
6
Semi-Standard a
-- Please select --
-(0.005 to 0.4 MPa setting)
1(0.005 to 0.2 MPa setting)
3(0.008 to 0.6 MPa setting)
7
Semi-Standard b
-- Please select --
-(Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa)
R(Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa)
RY(Relieving Type, Flow Direction: Right to Left, With Drain Cock,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
RYZ(Relieving Type, Flow Direction: Right to Left, With Drain Cock,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
RYZA(Relieving Type, Flow Direction: Right to Left, With Drain Cock,Upward,Digital Pressure Switch: With Unit Conversion Function)
RZ(Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: Psi,°F)
RZA(Relieving Type, With Drain Cock,Relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
Y(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
YZ(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
YZA(With Drain Cock, Relieving Type, Flow Direction: Left to Right,Upward,Digital Pressure Switch: With Unit Conversion Function)
Z(Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: psi,°F)
ZA(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Digital Pressure Switch: With Unit Conversion Function)
8
-- UnSelected
-- Selected
-- Selection invalid