ARM5B Series Compact Manifold Regulator Options, Manifold Type, Individual Supply Type
Option configuration
Reset
Details
IN/OUT Fitting Type
-- Please select --
06(IN Side:Straight φ4 OUT Side:Straight φ4)
07(IN Side:Straight φ6 OUT Side:Straight φ4)
08(IN Side:Straight φ6 OUT Side:Straight φ6)
18(IN Side:Elbow φ4 OUT Side:Elbow φ4)
19(IN Side:Elbow φ6 OUT Side:Elbow φ4)
20(IN Side:Elbow φ6 OUT Side:Elbow φ6)
25(IN Side:Straight φ4 OUT Side:Elbow φ4)
26(IN Side:Straight φ6 OUT Side:Elbow φ4)
27(IN Side:Straight φ6 OUT Side:Elbow φ6)
32(IN Side:Elbow φ4 OUT Side:Straight φ4)
33(IN Side:Elbow φ6 OUT Side:Straight φ4)
34(IN Side:Elbow φ6 OUT Side:Straight φ6)
56(IN Side:Straight φ5/32 OUT Side:Straight φ5/32)
57(IN Side:Straight φ1/4 OUT Side:Straight φ5/32)
58(IN Side:Straight φ1/4 OUT Side:Straight φ1/4)
68(IN Side:Elbow φ5/32 OUT Side:Elbow φ5/32)
69(IN Side:Elbow φ1/4 OUT Side:Elbow φ5/32)
70(IN Side:Elbow φ1/4 OUT Side:Elbow φ1/4)
75(IN Side:Straight φ5/32 OUT Side:Elbow φ5/32)
76(IN Side:Straight φ1/4 OUT Side:Elbow φ5/32)
77(IN Side:Straight φ1/4 OUT Side:Elbow φ1/4)
82(IN Side:Elbow φ5/32 OUT Side:Straight φ5/32)
83(IN Side:Elbow φ1/4 OUT Side:Straight φ5/32)
84(IN Side:Elbow φ1/4 OUT Side:Straight φ1/4)
1
Accessory
-- Please select --
A(Pressure Gauge:Yes, Extension Tie-rod:Yes)
B(Pressure Gauge:Yes, Extension Tie-rod:None)
C(Pressure Gauge:None, Extension Tie-rod:Yes)
D(Pressure Gauge:None, Extension Tie-rod:None)
2
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(0.35 MPa setting Non-relieving Type)
3
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
4
-- UnSelected
-- Selected
-- Selection invalid