ARM5B Series Compact Manifold Regulator, Manifold Type, Individual Supply Type
Option configuration
Reset
Details
Manifold Mounting
-- Please select --
A(Direct Mount)
B(DIN Rail Mount)
1
Regulator Block Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
M(10 Stations)
2
IN/OUT Fitting Type
-- Please select --
06(IN Side:Straight φ4 OUT Side:Straight φ4)
07(IN Side:Straight φ6 OUT Side:Straight φ4)
08(IN Side:Straight φ6 OUT Side:Straight φ6)
18(IN Side:Elbow φ4 OUT Side:Elbow φ4)
19(IN Side:Elbow φ6 OUT Side:Elbow φ4)
20(IN Side:Elbow φ6 OUT Side:Elbow φ6)
25(IN Side:Straight φ4 OUT Side:Elbow φ4)
26(IN Side:Straight φ6 OUT Side:Elbow φ4)
27(IN Side:Straight φ6 OUT Side:Elbow φ6)
32(IN Side:Elbow φ4 OUT Side:Straight φ4)
33(IN Side:Elbow φ6 OUT Side:Straight φ4)
34(IN Side:Elbow φ6 OUT Side:Straight φ6)
56(IN Side:Straight φ5/32 OUT Side:Straight φ5/32)
57(IN Side:Straight φ1/4 OUT Side:Straight φ5/32)
58(IN Side:Straight φ1/4 OUT Side:Straight φ1/4)
68(IN Side:Elbow φ5/32 OUT Side:Elbow φ5/32)
69(IN Side:Elbow φ1/4 OUT Side:Elbow φ5/32)
70(IN Side:Elbow φ1/4 OUT Side:Elbow φ1/4)
75(IN Side:Straight φ5/32 OUT Side:Elbow φ5/32)
76(IN Side:Straight φ1/4 OUT Side:Elbow φ5/32)
77(IN Side:Straight φ1/4 OUT Side:Elbow φ1/4)
82(IN Side:Elbow φ5/32 OUT Side:Straight φ5/32)
83(IN Side:Elbow φ1/4 OUT Side:Straight φ5/32)
84(IN Side:Elbow φ1/4 OUT Side:Straight φ1/4)
3
Accessory
-- Please select --
-(Without Pressure Display)
A(With Pressure Display)
4
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(0.35 MPa setting Non-relieving Type)
5
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
6
-- UnSelected
-- Selected
-- Selection invalid