ARM5A Series Compact Manifold Regulator Options, Manifold Type, Common Supply Type
Option configuration
Reset
Details
IN/OUT Fitting Type
-- Please select --
04(Straight φ4)
05(Straight φ6)
16(Elbow φ4)
17(Elbow φ6)
54(Straight φ5/32)
55(Straight φ1/4)
66(Elbow φ5/32)
67(Elbow φ1/4)
1
Accessory
-- Please select --
A(Pressure Gauge:Yes, Extension Tie-rod:Yes)
B(Pressure Gauge:Yes, Extension Tie-rod:None)
C(Pressure Gauge:None, Extension Tie-rod:Yes)
D(Pressure Gauge:None, Extension Tie-rod:None)
2
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(0.35 MPa setting Non-relieving Type)
3
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
4
-- UnSelected
-- Selected
-- Selection invalid