ARM5A Series Compact Manifold Regulator,Manifold Type, Common Supply Type
Option configuration
Reset
Details
Manifold Mounting
-- Please select --
A(Direct Mount)
B(DIN Rail Mount)
1
Centralized Supply (IN) Piping Position
-- Please select --
1(Bottom)
2(Top)
2
Regulator Block Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
M(10 Stations)
3
IN/OUT Fitting Type
-- Please select --
07(IN Side:Straight φ6 OUT Side:Straight φ4)
08(IN Side:Straight φ6 OUT Side:Straight φ6)
09(IN Side:Straight φ8 OUT Side:Straight φ4)
10(IN Side:Straight φ8 OUT Side:Straight φ6)
19(IN Side:Elbow φ6 OUT Side:Elbow φ4)
20(IN Side:Elbow φ6 OUT Side:Elbow φ6)
21(IN Side:Elbow φ8 OUT Side:Elbow φ4)
22(IN Side:Elbow φ8 OUT Side:Elbow φ6)
26(IN Side:Straight φ6 OUT Side:Elbow φ4)
27(IN Side:Straight φ6 OUT Side:Elbow φ6)
28(IN Side:Straight φ8 OUT Side:Elbow φ4)
29(IN Side:Straight φ8 OUT Side:Elbow φ6)
33(IN Side:Elbow φ6 OUT Side:Straight φ4)
34(IN Side:Elbow φ6 OUT Side:Straight φ6)
35(IN Side:Elbow φ8 OUT Side:Straight φ4)
36(IN Side:Elbow φ8 OUT Side:Straight φ6)
57(IN Side:Straight φ1/4 OUT Side:Straight φ5/32)
58(IN Side:Straight φ1/4 OUT Side:Straight φ1/4)
59(IN Side:Straight φ5/16 OUT Side:Straight φ5/32)
60(IN Side:Straight φ5/16 OUT Side:Straight φ1/4)
69(IN Side:Elbow φ1/4 OUT Side:Elbow φ5/32)
70(IN Side:Elbow φ1/4 OUT Side:Elbow φ1/4)
71(IN Side:Elbow φ5/16 OUT Side:Elbow φ5/32)
72(IN Side:Elbow φ5/16 OUT Side:Elbow φ1/4)
76(IN Side:Straight φ1/4 OUT Side:Elbow φ5/32)
77(IN Side:Straight φ1/4 OUT Side:Elbow φ1/4)
78(IN Side:Straight φ5/16 OUT Side:Elbow φ5/32)
79(IN Side:Straight φ5/16 OUT Side:Elbow φ1/4)
83(IN Side:Elbow φ1/4 OUT Side:Straight φ5/32)
84(IN Side:Elbow φ1/4 OUT Side:Straight φ1/4)
85(IN Side:Elbow φ5/16 OUT Side:Straight φ5/32)
86(IN Side:Elbow φ5/16 OUT Side:Straight φ1/4)
4
Accessory
-- Please select --
A(Pressure Gauge:Yes, Centralized Supply Block Mounting Position:L side(Left))
B(Pressure Gauge:Yes, Centralized Supply Block Mounting Position:R side(Right))
C(Pressure Gauge:Yes, Centralized Supply Block Mounting Position:B side(Both))
D(Pressure Gauge:None, Centralized Supply Block Mounting Position:L side(Left))
E(Pressure Gauge:None, Centralized Supply Block Mounting Position:R side(Right))
F(Pressure Gauge:None, Centralized Supply Block Mounting Position:B side(Both))
5
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(0.35 MPa setting Non-relieving Type)
6
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
7
-- UnSelected
-- Selected
-- Selection invalid