ARM2500-3000 Series Modular Type Manifold Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
2500(Body size:2500)
3000(Body size:3000)
1
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
2
Porting Specifications
-- Please select --
A(IN:Common IN From: end plate)
B(IN:Individual IN From: OUT port or G port)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
02(1/4)
03(3/8)
5
Accessory
-- Please select --
-(None (With plug))
G1(Pressure gauge: Back side thread)
G2(Pressure gauge: Vertical side thread)
6
Made To Order
-- Please select --
-(Standard)
X216(With Backflow Function)
7
-- UnSelected
-- Selected
-- Selection invalid