ARM11A Series Compact Manifold Regulator, Common Supply Block
Option configuration
Reset
Details
IN/OUT Piping Position
-- Please select --
1(IN Side:Bottom OUT Side:Bottom)
2(IN Side:Top OUT Side:Top)
1
Common Supply Block Type
-- Please select --
P(Common Supply Block With Pressure Switch)
S(Common Supply Block)
V(3-Way valve common supply block)
W(3-Way valve common supply block, Pressure switch block)
2
IN/OUT Fitting Type
-- Please select --
01(IN Side:Straight φ6)
02(IN Side:Straight φ8)
03(IN Side:Straight φ10)
13(IN Side:Elbow φ6)
14(IN Side:Elbow φ8)
15(IN Side:Elbow φ10)
51(IN Side:Straight φ1/4)
52(IN Side:Straight φ5/16)
53(IN Side:Straight φ3/8)
63(IN Side:Elbow φ1/4)
64(IN Side:Elbow φ5/16)
65(IN Side:Elbow φ3/8)
3
Semi-standard Specifications
-- Please select --
-(None)
3(Oil-free)
4
Accessory
-- Please select --
-(Pressure Switch Lead Wire Length: 0.5 m)
A(Pressure Switch Lead Wire Length: 3.0 m)
5
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
6
-- UnSelected
-- Selected
-- Selection invalid