ARM11A Series Compact Manifold Regulator Options, Manifold Type, Common Supply Type
Option configuration
Reset
Details
Handle Position
-- Please select --
A(Top)
B(Front)
C(Bottom)
1
IN/OUT Piping Position
-- Please select --
1(IN Side:Bottom OUT Side:Bottom)
2(IN Side:Top OUT Side:Top)
2
IN/OUT Fitting Type
-- Please select --
04(Straight φ4)
05(Straight φ6)
16(Elbow φ4)
17(Elbow φ6)
54(Straight φ5/32)
55(Straight φ1/4)
66(Elbow φ5/32)
67(Elbow φ1/4)
3
Accessory
-- Please select --
-(Without Pressure Display)
A(With Pressure Display)
4
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(Oil-free)
4(0.35 MPa setting Non-relieving Type)
5(0.35 MPa setting Oil-free)
6(Non-relieving Type Oil-free)
7(0.35 MPa setting Non-relieving Type Oil-free)
5
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
ZA(Digital Pressure Switch: With Unit Switching (MPa is Initially set.))
6
Digital Presure Switch Output Specifications
-- Please select --
-(None)
P(PNP open collector)
N(NPN open collector)
7
-- UnSelected
-- Selected
-- Selection invalid