ARM11A Series Compact Manifold Regulator, Manifold Type, Common Supply Type
Option configuration
Reset
Details
Handle Position
-- Please select --
A(Top)
B(Front)
C(Bottom)
1
IN/OUT Piping Position
-- Please select --
1(IN Side:Bottom OUT Side:Bottom)
2(IN Side:Top OUT Side:Top)
3(IN Side:Bottom OUT Side:Top)
4(IN Side:Top OUT Side:Bottom)
2
Regulator Block Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
M(10 Stations)
3
IN/OUT Fitting Type
-- Please select --
07(IN Side:Straight φ6 OUT Side:Straight φ4)
08(IN Side:Straight φ6 OUT Side:Straight φ6)
09(IN Side:Straight φ8 OUT Side:Straight φ4)
10(IN Side:Straight φ8 OUT Side:Straight φ6)
11(IN Side:Straight φ10 OUT Side:Straight φ4)
12(IN Side:Straight φ10 OUT Side:Straight φ6)
19(IN Side:Elbow φ6 OUT Side:Elbow φ4)
20(IN Side:Elbow φ6 OUT Side:Elbow φ6)
21(IN Side:Elbow φ8 OUT Side:Elbow φ4)
22(IN Side:Elbow φ8 OUT Side:Elbow φ6)
23(IN Side:Elbow φ10 OUT Side:Elbow φ4)
24(IN Side:Elbow φ10 OUT Side:Elbow φ6)
26(IN Side:Straight φ6 OUT Side:Elbow φ4)
27(IN Side:Straight φ6 OUT Side:Elbow φ6)
28(IN Side:Straight φ8 OUT Side:Elbow φ4)
29(IN Side:Straight φ8 OUT Side:Elbow φ6)
30(IN Side:Straight φ10 OUT Side:Elbow φ4)
31(IN Side:Straight φ10 OUT Side:Elbow φ6)
33(IN Side:Elbow φ6 OUT Side:Straight φ4)
34(IN Side:Elbow φ6 OUT Side:Straight φ6)
35(IN Side:Elbow φ8 OUT Side:Straight φ4)
36(IN Side:Elbow φ8 OUT Side:Straight φ6)
37(IN Side:Elbow φ10 OUT Side:Straight φ4)
38(IN Side:Elbow φ10 OUT Side:Straight φ6)
57(IN Side:Straight φ1/4 OUT Side:Straight φ5/32)
58(IN Side:Straight φ1/4 OUT Side:Straight φ1/4)
59(IN Side:Straight φ5/16 OUT Side:Straight φ5/32)
60(IN Side:Straight φ5/16 OUT Side:Straight φ1/4)
61(IN Side:Straight φ3/8 OUT Side:Straight φ5/32)
62(IN Side:Straight φ3/8 OUT Side:Straight φ1/4)
69(IN Side:Elbow φ1/4 OUT Side:Elbow φ5/32)
70(IN Side:Elbow φ1/4 OUT Side:Elbow φ1/4)
71(IN Side:Elbow φ5/16 OUT Side:Elbow φ5/32)
72(IN Side:Elbow φ5/16 OUT Side:Elbow φ1/4)
73(IN Side:Elbow φ3/8 OUT Side:Elbow φ5/32)
74(IN Side:Elbow φ3/8 OUT Side:Elbow φ1/4)
76(IN Side:Straight φ1/4 OUT Side:Elbow φ5/32)
77(IN Side:Straight φ1/4 OUT Side:Elbow φ1/4)
78(IN Side:Straight φ5/16 OUT Side:Elbow φ5/32)
79(IN Side:Straight φ5/16 OUT Side:Elbow φ1/4)
80(IN Side:Straight φ3/8 OUT Side:Elbow φ5/32)
81(IN Side:Straight φ3/8 OUT Side:Elbow φ1/4)
83(IN Side:Elbow φ1/4 OUT Side:Straight φ5/32)
84(IN Side:Elbow φ1/4 OUT Side:Straight φ1/4)
85(IN Side:Elbow φ5/16 OUT Side:Straight φ5/32)
86(IN Side:Elbow φ5/16 OUT Side:Straight φ1/4)
87(IN Side:Elbow φ3/8 OUT Side:Straight φ5/32)
88(IN Side:Elbow φ3/8 OUT Side:Straight φ1/4)
4
Accessory
-- Please select --
-(Without Pressure Display,Common Supply Block,L Side(Left))
O(With Pressure Display,Common Supply Block With Pressure Switch,R Side(Right))
P(With Pressure Display,3-Way Valve Common Supply Block,R Side(Right))
Q(With Pressure Display,3-Way Valve Common Supply Block+ Pressure Switch Block,R Side(Right))
R(With Pressure Display,Common Supply Block,B Side(Both))
A(Without Pressure Display,Common Supply Block With Pressure Switch,L Side(Left))
B(Without Pressure Display,3-Way Valve Common Supply Block,L Side(Left))
C(Without Pressure Display,3-Way Valve Common Supply Block+ Pressure Switch Block,L Side(Left))
D(Without Pressure Display,Common Supply Block,R Side(Right))
E(Without Pressure Display,Common Supply Block With Pressure Switch,R Side(Right))
F(Without Pressure Display,3-Way Valve Common Supply Block,R Side(Right))
G(Without Pressure Display,3-Way Valve Common Supply Block+ Pressure Switch Block,R Side(Right))
H(Without Pressure Display,Common Supply Block,B Side(Both))
J(With Pressure Display,Common Supply Block,L Side(Left))
K(With Pressure Display,Common Supply Block With Pressure Switch,L Side(Left))
L(With Pressure Display,3-Way Valve Common Supply Block,L Side(Left))
M(With Pressure Display,3-Way Valve Common Supply Block+ Pressure Switch Block,L Side(Left))
N(With Pressure Display,Common Supply Block,R Side(Right))
5
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(Oil-free)
4(0.35 MPa setting Non-relieving Type)
5(0.35 MPa setting Oil-free)
6(Non-relieving Type Oil-free)
7(0.35 MPa setting Non-relieving Type Oil-free)
6
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
ZA(Digital Pressure Switch: With Unit Switching (MPa is Initially set.))
7
Digital Presure Switch Output Specifications
-- Please select --
-(None)
P(PNP Open Collector)
N(NPN Open Collector)
8
-- UnSelected
-- Selected
-- Selection invalid