ARM10F Series Compact Manifold Regulator, Single Unit Type, Front Handle Type, For Manifold
Option configuration
Reset
Details
Accessory
-- Please select --
-(Without Pressure Display)
A(With Pressure Display)
1
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(Oil-free)
4(0.35 MPa setting Non-relieving Type)
5(0.35 MPa setting Oil-free)
6(Non-relieving Type Oil-free)
7(0.35 MPa setting Non-relieving Type Oil-free)
2
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
ZA(Digital Pressure Switch: With Unit Switching (MPa is Initially set.))
3
Digital Presure Switch Output Specifications
-- Please select --
-(None)
P(PNP open collector)
N(NPN open collector)
4
-- UnSelected
-- Selected
-- Selection invalid