ARM10F Series Compact Manifold Regulator, Single Unit Type, Front Handle Type
Option configuration
Reset
Details
IN/OUT Piping Position
-- Please select --
1(IN Side:Bottom OUT Side:Bottom)
2(IN Side:Top OUT Side:Top)
3(IN Side:Bottom OUT Side:Top)
4(IN Side:Top OUT Side:Bottom)
1
IN/OUT Fitting Type
-- Please select --
06(IN Side:Straight φ4 OUT Side:Straight φ4)
07(IN Side:Straight φ6 OUT Side:Straight φ4)
08(IN Side:Straight φ6 OUT Side:Straight φ6)
18(IN Side:Elbow φ4 OUT Side:Elbow φ4)
19(IN Side:Elbow φ6 OUT Side:Elbow φ4)
20(IN Side:Elbow φ6 OUT Side:Elbow φ6)
25(IN Side:Straight φ4 OUT Side:Elbow φ4)
26(IN Side:Straight φ6 OUT Side:Elbow φ4)
27(IN Side:Straight φ6 OUT Side:Elbow φ6)
32(IN Side:Elbow φ4 OUT Side:Straight φ4)
33(IN Side:Elbow φ6 OUT Side:Straight φ4)
34(IN Side:Elbow φ6 OUT Side:Straight φ6)
56(IN Side:Straight φ5/32 OUT Side:Straight φ5/32)
57(IN Side:Straight φ1/4 OUT Side:Straight φ5/32)
58(IN Side:Straight φ1/4 OUT Side:Straight φ1/4)
68(IN Side:Elbow φ5/32 OUT Side:Elbow φ5/32)
69(IN Side:Elbow φ1/4 OUT Side:Elbow φ5/32)
70(IN Side:Elbow φ1/4 OUT Side:Elbow φ1/4)
75(IN Side:Straight φ5/32 OUT Side:Elbow φ5/32)
76(IN Side:Straight φ1/4 OUT Side:Elbow φ5/32)
77(IN Side:Straight φ1/4 OUT Side:Elbow φ1/4)
82(IN Side:Elbow φ5/32 OUT Side:Straight φ5/32)
83(IN Side:Elbow φ1/4 OUT Side:Straight φ5/32)
84(IN Side:Elbow φ1/4 OUT Side:Straight φ1/4)
2
Accessory
-- Please select --
-(None)
B(bracket(with Panel Nut))
BG(Bracket Pressure Display)
G(Pressure Display)
GP(Pressure Display With Panel Nut)
GPC(Pressure Display With Panel Nut Decorative Cover)
3
Semi-standard Specifications
-- Please select --
-(None)
1(0.35 MPa setting)
2(Non-relieving Type)
3(Oil-free)
4(0.35 MPa setting Non-relieving Type)
5(0.35 MPa setting Oil-free)
6(Non-relieving Type Oil-free)
7(0.35 MPa setting Non-relieving Type Oil-free)
4
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: Mpa)
Z(Display Unit For Product Name Plate and Pressure Gauge: psi)
ZA(Digital Pressure Switch: With Unit Switching (MPa is Initially set.))
5
Digital Presure Switch Output Specifications
-- Please select --
-(None)
P(PNP open collector)
N(NPN open collector)
6
-- UnSelected
-- Selected
-- Selection invalid