ARM1000-2000 Series Manifold Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
1000(Body size:1000)
2000(Body size:2000)
1
No. Of Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
2
Porting Specifications
-- Please select --
A1(IN:Common OUT:Manifold side)
A2(IN:Common OUT:Body side)
B1(IN:Individual OUT:Manifold side)
B2(IN:Individual OUT:Body side)
3
Thread Type
-- Please select --
-(Rc)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
5
Accessory
-- Please select --
-(None (With plug))
G(Pressure Gauge)
6
Semi-standard Specifications
-- Please select --
-(0.7 MPa setting (Standard))
1(0.2 MPa Setting)
7
-- UnSelected
-- Selected
-- Selection invalid