ARJ310 Series Miniature Regulator
Option configuration
Reset
Details
With One-touch Fitting
-- Please select --
-(None)
F(With One-touch Fitting)
1
Thread Type
-- Please select --
-(Rc)
N(NPT)
2
Port Size
-- Please select --
01(IN:1/8 (Male thread), M5 x 0.8 (Female thread)OUT:1/8 (Female thread))
3
Accessory
-- Please select --
-(None)
B(Bracket)
BG(Bracket Pressure Gauge)
G(Pressure Gauge)
4
Applicable Tubing O.D.
-- Please select --
-(None)
03(Inch size(5/32"))
04(Metric size(4 mm))
06(Metric size(6 mm))
07(Inch size(1/4"))
5
Semi-standard Specifications
-- Please select --
-(0.7 MPa setting (Standard))
1(0.2 MPa Setting)
1S(0.2 MPa setting With Seal)
S(With Sealant)
6
Made To Order
-- Please select --
-(Standard)
X204(0.4MPa Setting(For middle pressure))
7
-- UnSelected
-- Selected
-- Selection invalid