ARG20(K)-B~ARG40(K)-B Series Modular Type Regulator With Built-in Pressure Gauge (With Backflow Function Option)
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
1
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
4
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
5
Mounting Angle of Pressure Gauge
-- Please select --
G1(0°)
G2(90°)
G3(180°)
G4(270°)
G5(Special Pressure Gauge Mounting Angle)
6
Mounting Option
-- Please select --
-(Without Mounting Option)
H(With Set Nut (For Panel Mounting))
7
Set Pressure
-- Please select --
-(0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting)
1(0.02 To 0.2 Mpa Setting)
8
Exhaust Mechanism
-- Please select --
-(Relieving Type)
N(Non-relieving Type)
9
Knob
-- Please select --
-(Downward)
Y(Upward)
10
Unit Representation
-- Please select --
-(Name Plate And Pressure Gauge In SI Units: MPa)
Z(Name Plate: psi, Pressure Gauge: Both MPa And psi)
11
Made To Order
-- Please select --
-(Standard)
X406(0.4 MPa Setting)
X2101A(Special Pressure Gauge Mounting Angle 45°)
X2101B(Special Pressure Gauge Mounting Angle 135°)
X2101C(Special Pressure Gauge Mounting Angle 225°)
X2101D(Special Pressure Gauge Mounting Angle 315°)
12
-- UnSelected
-- Selected
-- Selection invalid