AR425-935 Series Pilot Operated Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
4(1/2)
6(1)
8(1 1/2)
9(2)
1
Regulating Pressure Range
-- Please select --
25(0.05 to 0.83 MPa)
35(0.02 to 0.2MPa)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4)
14(1 1/2)
20(2)
4
Option
-- Please select --
-(None)
P(Pressure Gauges,Pressure display unit: MPa,psi,G46-P10-02-X30,G46-P2-02-X30)
B(With Bracket)
BG(Pressure Gauges With Bracket)
BP(Pressure Gauges With Bracket (Pressure display unit: MPa,psi,G46-P10-02-X30,G46-P2-02-X30))
G(Pressure Gauges)
5
Semi-standard Specifications
-- Please select --
-(Flow Direction: Left To Right)
R(Flow Direction:Right To Left)
6
-- UnSelected
-- Selected
-- Selection invalid