AR20M-D~AR40M-D Series Modular Type Common Supply Regulator(With Backflow Function Option)
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
1
Common Supply Type
-- Please select --
M(Common Supply Type)
2
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
3
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
IN Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
OUT Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
6
Mounting
-- Please select --
-(Without Mounting Option)
B(With Bracket)
7
Option a
-- Please select --
-(Without Pressure Gauge)
E(Square Embedded Type Pressure Gauge (With Limit Indicator))
G(Round Type Pressure Gauge (With Limit Indicator))
8
Option b
-- Please select --
-(Without Digital Pressure Switch)
E1(Output: NPN Output / Electrical Entry: Wiring Bottom Entry)
E1H(Output: NPN Output/Electrical Entry: Wiring Bottom Entry,With Set Nut (For Panel Mount))
E2(Output: NPN Output / Electrical Entry: Wiring Top Entry)
E2H(Output: NPN Output/Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Mount))
E3(Output: PNP Output / Electrical Entry: Wiring Bottom Entry)
E3H(Output: PNP Output/Electrical Entry: Wiring Bottom Entry,With Set Nut (For Panel Mount))
E4(Output: PNP Output / Electrical Entry: Wiring Top Entry)
E4H(Output: PNP Output/Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Mount))
H(With Set Nut(For Panel Mount))
HM(Round Type Pressure Gauge (With Color Zone),With Set Nut (For Panel Fitting))
J(Right Angle Square Type Pressure Gauge (With Limit Indicator))
M(Round Type Pressure Gauge (With Color Zone))
9
Set Pressure
-- Please select --
-(0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting)
1(0.02 To 0.2 Mpa Setting)
10
Exhaust Mechanism
-- Please select --
-(Relieving Type)
N(Non-relieving Type)
11
Knob
-- Please select --
-(Downward)
Y(Upward)
12
Pressure Unit
-- Please select --
-(Unit On Product Label:MPa;Pressure Gauge In SI Units:MPa)
Z(Unit On Product Label:psi;Pressure Gauge:MPa/psi Dual Scale)
ZA(Digital Pressure Switch:With Unit Selection Function)
13
Made To Order
-- Please select --
-(Standard)
X406(0.4 MPa Setting)
14
-- UnSelected
-- Selected
-- Selection invalid