AR20M-AR40M-D.jpg
AR20M-D~AR40M-D Series Modular Type Common Supply Regulator(With Backflow Function Option)
Option configuration
Body Size
1
Common Supply Type
2
With Backflow Function
3
Pipe Thread Type
4
IN Port Size
5
OUT Port Size
6
Mounting
7
Option a
8
Option b
9
Set Pressure
10
Exhaust Mechanism
11
Knob
12
Pressure Unit
13
Made To Order
14
-- UnSelected -- Selected -- Selection invalid