AR20-AR60-B Series Modular Type Regulator With Backflow Function Option
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
25(Body Size)
30(Body Size)
40(Body Size)
50(Body Size)
60(Body Size)
1
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
4
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
5
Option b
-- Please select --
-(Without Pressure Gauge,Without Set Nut (For Panel Mount))
E(Square Embedded Type Pressure Gauge (With Limit Indicator),Without Set Nut (For Panel Mount))
E1(Output: NPN Output/Electrical Entry: Wiring Bottom Entry,Without Set Nut (For Panel Mount))
E1H(Output: NPN Output/Electrical Entry: Wiring Bottom Entry,With Set Nut (For Panel Mount))
E2(Output: NPN Output/Electrical Entry: Wiring Top Entry,Without Set Nut (For Panel Mount))
E2H(Output: NPN Output/Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Mount))
E3(Output: PNP Output/Electrical Entry: Wiring Bottom Entry,Without Set Nut (For Panel Mount))
E3H(Output: PNP Output/Electrical Entry: Wiring Bottom Entry,With Set Nut (For Panel Mount))
E4(Output: PNP Output/Electrical Entry: Wiring Top Entry,Without Set Nut (For Panel Mount))
E4H(Output: PNP Output/Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Mount))
EH(Square Embedded Type Pressure Gauge (With Limit Indicator),With Set Nut (For Panel Mount))
G(Round Type Pressure Gauge (With Limit Indicator),Without Set Nut (For Panel Mount))
GH(Round Type Pressure Gauge (With Limit Indicator),With Set Nut (For Panel Mount))
H(Without Pressure Gauge,With Set Nut (For Panel Mount))
HM(With Set Nut (For Panel Mount),Round Type Pressure Gauge (With Color Zone))
M(Round Type Pressure Gauge (With Color Zone),Without Set Nut (For Panel Mount))
6
Semi-Standard a
-- Please select --
-(0.05 To 0.85 Mpa Setting;X425:0.1 To 1.7MPa Setting;X406:0.05 To 0.4 MPa Setting)
1(0.02 To 0.2 Mpa Setting;X406:0.05 To 0.4 MPa Setting)
7
Semi-Standard b
-- Please select --
-(Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NR(Non-relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NRY(Non-relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NRYZ(Non-relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
NRYZA(Non-relieving Type,Flow Direction: Right to Left,Upward,Digital Pressure Switch: With Unit Conversion Function)
NRZ(Non-relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
NRZA(Non-relieving Type,Flow Direction: Right to Left,Downward,Digital Pressure Switch: With Unit Conversion Function)
NY(Non-relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NYZ(Non-relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
NYZA(Non-relieving Type,Flow Direction: Left to Right,Upward,Digital Pressure Switch: With Unit Conversion Function)
NZ(Non-relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
NZA(Non-relieving Type,Flow Direction: Left to Right,Downward,Digital Pressure Switch: With Unit Conversion Function)
R(Relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
RY(Relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
RYZ(Relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
RYZA(Relieving Type,Flow Direction: Right to Left,Upward,Digital Pressure Switch: With Unit Conversion Function)
RZ(Relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
RZA(Relieving Type,Flow Direction: Right to Left,Downward,Digital Pressure Switch: With Unit Conversion Function)
Y(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
YZ(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
YZA(Relieving Type,Flow Direction: Left to Right,Upward,Digital Pressure Switch: With Unit Conversion Function)
Z(Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
ZA(Relieving Type,Flow Direction: Left to Right,Downward,Digital Pressure Switch: With Unit Conversion Function)
N(Non-relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
8
Made To Order
-- Please select --
-(Standard)
X406(0.4 MPa Setting)
X425(For High Pressure)
X430(For Low Temperature)
X440(For High Temperature)
9
-- UnSelected
-- Selected
-- Selection invalid