AR20-AR40-D.jpg
AR20(K)-D~AR60(K)-D Series Regulator (With Backflow Function Option)
Option configuration
Body Size
1
With Backflow Function
2
Pipe Thread Type
3
Port Size
4
Bracket
5
Digital Pressure Switch
6
Pressure Gauge/Mounting Option
7
Set Pressure
8
Exhaust Mechanism
9
Flow Direction
10
Knob
11
Unit Representation
12
Made To Order
13
-- UnSelected -- Selected -- Selection invalid