AR10-AR40-A Series Modular Type Regulators
Option configuration
Reset
Details
Body Size
-- Please select --
10(Body Size)
20(Body Size)
25(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
M5(M5)
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Option b
-- Please select --
-(Without Pressure Gauge,Without Set Nut)
G(Round Type Pressure Gauge (Without Limit Indicator)/(With Limit Indicator))
GH(Round Type Pressure Gauge,With Set Nut (For Panel Fitting))
H(Without Pressure Gauge,With Set Nut (For Panel Fitting))
HM(With Set Nut (For Panel Fitting),Round Type Pressure Gauge (With Color Zone))
M(Round Type Pressure Gauge (With Color Zone))
5
Semi-Standard a
-- Please select --
-(0.05 To 0.7 MPa Setting;X406:0.05 To 0.4 MPa Setting)
1(0.02 To 0.2 Mpa Setting)
6
Semi-Standard b
-- Please select --
-(Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NR(Non-relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NRY(Non-relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NRYZ(Non-relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
NRZ(Non-relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
NY(Non-relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
NYZ(Non-relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
NZ(Non-relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
R(Relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
RY(Relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
RYZ(Relieving Type,Flow Direction: Right to Left,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
RZ(Relieving Type,Flow Direction: Right to Left,Downward,Name Plate And Pressure Gauge In Imperial Units: psi)
Y(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: MPa)
YZ(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
Z(Relieving Type,Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units: psi)
N(Non-relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa)
7
Made To Order
-- Please select --
-(Standard)
X406(0.4 MPa Setting)
X2068(0.85 MPa Setting)
8
-- UnSelected
-- Selected
-- Selection invalid