AQ[]40F Series Quick Exhaust Valve With One-touch Fittings
Option configuration
Reset
Details
Body Size
-- Please select --
2(M5 Standard)
3(1/8 Standard)
1
IN, OUT port applicable tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
2
Exhaust port
-- Please select --
00(Built-in Silencer)
04(Applicable Tubing O.D. Φ4mm)
06(Applicable Tubing O.D. Φ6mm)
07(Applicable Tubing O.D. Φ1/4")
3
-- UnSelected
-- Selected
-- Selection invalid