AQ Series Quick Exhaust Valve
Option configuration
Reset
Details
Standard Size
-- Please select --
1(1/8)
2(1/4)
3(3/8)
5(3/4)
1
Type
-- Please select --
0(Diaphragm)
5(Lip)
2
Standard
-- Please select --
0(M5X0.8)
1(1/8)
3
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
M5(M5X0.8)
5
Option
-- Please select --
-(Standard (-5 to 60°C))
H(High Temperature (-5 to 80°C))
L(Low Temperature (-30 to 60°C))
6
-- UnSelected
-- Selected
-- Selection invalid