AP74B Series Flow Switch APTech
Option configuration
Reset
Details
Installation Orientation
-- Please select --
H(Horizontal)
V(Vertical)
1
Size
-- Please select --
225(225 slpm)
350(350 slpm)
500(500 slpm)
950(950 slpm)
1100(1100 slpm)
1650(1650 slpm)
2600(2600 slpm)
2
Material
-- Please select --
S(316L SS)
3
Surface Finish
-- Please select --
M(10 μin./ 0.25 μm Standard)
4
Connections Inlet1
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
6
-- UnSelected
-- Selected
-- Selection invalid