AP74 Series Flow Switch APTech
Option configuration
Reset
Details
Size
-- Please select --
002(2 slpm)
005(5 slpm)
010(10 slpm)
025(25 slpm)
050(50 slpm)
100(100 slpm)
1
Material
-- Please select --
S(316L SS Secondary Remelt)
2
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
M(10 μin. 0.25 μm)
3
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
4
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
5
-- UnSelected
-- Selected
-- Selection invalid