AP72 Series Vacuum Generator Module APTech
Option configuration
Reset
Details
Type
-- Please select --
540(Actuation:Air Operated,Knob:-)
550(Actuation:Air Operated,Knob:-)
600(Actuation:Manual Operated,Knob:Multi Turn Round Knob)
625(Actuation:Air Operated,Knob:1/4 Turn Lever Knob)
650(Actuation:Air Operated,Knob:1/4 Turn Round Knob With Open/Close Indication Window)
1
Material
-- Please select --
S(316L SS)
2
Number of Ports
-- Please select --
3PW(3 Ports)
3PWA(3 Ports Angle Type)
4PW(4 Ports)
3
Connections Inlet N2
-- Please select --
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
4
Connections Vent
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW6(3/8 Inch Tube Weld)
5
Connections Vacuum3
-- Please select --
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
6
Connections Vacuum4
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
7
Bleed Options
-- Please select --
-(No Bleed Option Standard)
CB009(5 slpm)
CB013(8 slpm)
CB023(15 slpm)
8
Diaphragm Valve Deat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
9
-- UnSelected
-- Selected
-- Selection invalid