AP3571&AP4571 Series Diaphragm Valve For Ultra High Purity Air Operated Type Two Step APTech
Option configuration
Reset
Details
Size
-- Please select --
3(Cv:0.29)
4(Cv:0.5)
1
Type
-- Please select --
571(Mode:Two Step Mode,Status:Normally Closed N.C.)
2
Material
-- Please select --
S(316L SS Secondary Remelt)
3
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
V(7 μin./ 0.18 μm)
X(5 μin./ 0.13 μm)
M(10 μin./ 0.25 μm)
4
Ports
-- Please select --
2PW(2 Ports)
5
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
6
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
7
Face To Face Dimension
-- Please select --
-(2.12 Inch,53.8 mm Standard(Only Applies To S Material With TW4 Connections))
1.75(1.75 Inch,44.5 mm)
8
Metered Flow1
-- Please select --
-(-)
0(Metered Flow:Replace XXX With Flow Rate Using 3 Digits,Example 50slpm="050")
9
Metered Flow2
-- Please select --
10(10slpm)
200(200slpm)
350(350slpm)
Range
10
-- UnSelected
-- Selected
-- Selection invalid