AP4500 Series Diaphragm Valve For Ultra High Purity Air Operated Type For Low Pressuree Porting Guide APTech
Option configuration
Reset
Details
Size
-- Please select --
4(Cv:0.5)
1
Model
-- Please select --
540(Status:Normally Closed (N.C.)Maximum Operating Pressure:125 psig (0.9 MPa))
550(Status:Normally Closed (N.C.)Maximum Operating Pressure:300 psig (2.1 MPa))
580(Status:Normally Closed (N.O.)Maximum Operating Pressure:250 psig (1.7 MPa))
2
Material
-- Please select --
H(Ni-Cr-Mo Alloy)
S(316L SS Secondary Remelt)
3
Surface Finish
-- Please select --
-(15 μin. (0.4 μm) Standard)
V(7 μin.(0.18 μm))
X(5 μin.(0.13 μm))
M(10 μin.(0.25 μm))
4
Ports
-- Please select --
2PW(2 Ports)
2PWA(2 Ports)
2PWB(2 Ports)
2PWC(2 Ports)
3PWD(3 Ports)
3PWE(3 Ports)
3PWF(3 Ports)
3PWG(3 Ports)
3PWH(3 Ports)
3PWJ(3 Ports)
4PWK(4 Ports)
4PWL(4 Ports)
4PWM(4 Ports)
4PWN(4 Ports)
5
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
6
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
7
Connections Inlet3
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
8
Connections Outlet4
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
9
Face To Face Dimension
-- Please select --
-(2.12 Inch,53.8 mm Standard(Only Applies To S Material With TW4 Connections))
1.75(1.75 Inch,44.5 mm)
10
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Polyimide)
11
Option
-- Please select --
-(-)
ISC(N.C. Indicator Switch)
ISO(N.O. Indicator Switch)
12
-- UnSelected
-- Selected
-- Selection invalid