AP3700 Series Diaphragm Valve For Ultra High Purity Air Operated Type For High Flow APTech
Option configuration
Reset
Details
Size
-- Please select --
00(Normally Closed N.C.)
08(Normally Open N.O.)
1
Material
-- Please select --
S(316L SS Secondary Remelt)
2
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
V(7 μin./ 0.18 μm)
X(5 μin./ 0.13 μm)
M(10 μin./ 0.25 μm)
3
Connections Inlet1
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
4
Connections Outlet2
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
5
Purge Port
-- Please select --
00(Inlet③:None,Outlet④:None,1/4 Inch Face Seal Male As standard)
0B(Inlet③:None,Outlet④:Available,1/4 Inch Face Seal Male As)
M0(Inlet③:Available,Outlet④:None,1/4 Inch Face Seal Male As)
MB(Inlet③:Available,Outlet④:Available,1/4 Inch Face Seal Male As)
6
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
7
Purge Port Option
-- Please select --
-(-)
C(Capped Purge Port)
8
Option
-- Please select --
-(-)
ISC(N.C. Indicator Switch)
ISO(N.O. Indicator Switch)
9
-- UnSelected
-- Selected
-- Selection invalid