AP3100 Series Diaphragm Valve For Ultra High Purity Manually Operated Type For High Pressure And High Flow APTech
Option configuration
Reset
Details
Type
-- Please select --
00(Maximum Operating Pressure:3000 psig/20.7 MPa,Cv:0.7,Knob:Multi Turn Round Knob)
02(Maximum Operating Pressure:1300 psig/9.0 MPa,Cv:1.3,Knob:Multi Turn Round Knob)
25(Maximum Operating Pressure:3000 psig/20.7 MPa,Cv:1.0,Knob:1/4 Turn Lever Knob)
50(Maximum Operating Pressure:1300 psig/9.0 MPa,Cv:1.0,Knob:1/4 Turn Round Knob)
57(Maximum Operating Pressure:1300 psig/9.0 MPa,Cv:1.0,Knob:Pull Twist Knob With LOTO)
1
Material
-- Please select --
H(Ni-Cr-Mo Alloy)
S(316L SS Secondary Remelt)
2
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
M(10 μin./ 0.25 μm)
3
Ports
-- Please select --
2PW(2 Ports)
4
Connections Inlet1
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV4(1/4 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV4(1/4 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV4(1/4 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV4(1/4 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
6
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
7
Option
-- Please select --
-(-)
ISH(Indicator Switch)
8
-- UnSelected
-- Selected
-- Selection invalid