AP3000 Series Diaphragm Valve For Ultra High Purity Air Operated Type For High Pressure APTech
Option configuration
Reset
Details
Size
-- Please select --
00(0.23)
02(0.28)
1
Material
-- Please select --
H(Hastelloy C-22)
S(316L SS Secondary Remelt)
2
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
V(7 μin./ 0.18 μm)
X(5 μin./ 0.13 μm)
M(10 μin./ 0.25 μm)
3
Ports
-- Please select --
2PW(2 Ports)
4
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
6
Face To Face Dimension
-- Please select --
-(2.12 Inch,53.8 mm Standard(Only Applies To S Material With TW4 Connections))
1.75(1.75 Inch,44.5 mm)
7
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
8
Option
-- Please select --
-(-)
IS(Indicator Switch)
9
-- UnSelected
-- Selected
-- Selection invalid