AP1400T.jpg
AP1400T Series Single Stage Regulator For Ultra High Purity Intermediate Flow Tied-Diaphragm APTech
Option configuration
Delivery Pressure
1
Material
2
Surface Finish
3
Range Options
4
Number of Ports
5
Connections Inlet1
6
Connections Outlet2
7
Gauge Port Inlet3
8
Gauge Port Outlet4
9
Pressure Gauge Unit
10
Seat Material
11
Option
12
Bonnet Option
13
-- UnSelected -- Selected -- Selection invalid