AP Series Diaphragm Valve Porting Guide APTech
Option configuration
Reset
Details
Size
-- Please select --
30(AP3000)
32(AP3200)
35(AP3500)
36(AP3600)
45(AP4500)
46(AP4600)
1
Model
-- Please select --
00(AP30:0.23;AP32:Air Operated;AP36/46:Multi Turn Round Knob)
02(0.28)
25(1/4 Turn Lever Knob)
40(Status:Normally Closed (N.C.)Maximum Operating Pressure:150 psig (1.0 MPa)(AP3),125 psig (0.9 MPa)(AP4))
50(AP35/45:Status:Normally Closed (N.C.) Maximum Operating Pressure:300 psig (2.1 MPa);AP36/46:1/4 Turn Round Knob With Open/Close Indication Window)
57(Pull Twist Knob With LOTO)
80(Status:Normally Closed (N.O.)Maximum Operating Pressure:250 psig (1.7 MPa))
2
Material
-- Please select --
H(Ni-Cr-Mo Alloy)
S(316L SS Secondary Remelt)
3
Surface Finish
-- Please select --
-(15 μin. (0.4 μm) Standard)
V(7 μin.(0.18 μm))
X(5 μin.(0.13 μm))
M(10 μin.(0.25 μm))
4
Ports
-- Please select --
2PW(2 Ports)
2PWA(2 Ports)
2PWB(2 Ports)
2PWC(2 Ports)
3PWD(3 Ports)
3PWE(3 Ports)
3PWF(3 Ports)
3PWG(3 Ports)
3PWH(3 Ports)
3PWJ(3 Ports)
4PWK(4 Ports)
4PWL(4 Ports)
4PWM(4 Ports)
4PWN(4 Ports)
5
Connections Inlet1
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
6
Connections Outlet2
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
7
Connections Inlet3
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
8
Connections Outlet4
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
9
Mounting Option
-- Please select --
-(Bottom mount,Standard)
P(Panel Installation)
10
Option
-- Please select --
-(-)
IS(Indicator Switch)
ISC(N.C. Indicator Switch)
ISH(Indicator Switch)
ISO(N.O. Indicator Switch)
11
-- UnSelected
-- Selected
-- Selection invalid