AMV Series Exhaust Cleaner For Vacuum
Option configuration
Reset
Details
Standard Size(Applicable Vacuum Pump)
-- Please select --
3(360L/min)
6(650L/min)
15(1500L/min)
37(3700L/min)
75(7500L/min)
160(16000L/min)
1
Port Size
-- Please select --
10(R1)
14(R1 1/2)
20(R2)
30(80(3B) JIS 10K FF flange)
40(100(4B) JIS 10K FF flange)
2
-- UnSelected
-- Selected
-- Selection invalid